Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
829262-8
Bill of material
829262-8
Part Number
829262-8
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
829262-8
TE Internal Description
2X 8P MOD2 STIFTLEI
PCB Connector Assembly Type
PCB Mount Header
Connector System
Board-to-Board
Header Type
Breakaway
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Stackable
Yes
Number of Rows
2
PCB Mount Orientation
Vertical
Number of Positions
16
Board-to-Board Configuration
Parallel
Post Size
.63 mm [ .0248 in ]
Contact Base Material
Copper Tin
PCB Contact Termination Area Plating Material
Tin
Contact Shape & Form
Square
Contact Mating Area Plating Material
Tin
Contact Mating Area Plating Material Thickness
3 um [ 118.11 uin ]
Contact Type
Pin
Contact Current Rating Max
5 A
Contact Mating Area Length
6 mm [ .236 in ]
Termination Post & Tail Length
3 mm [ .118 in ]
Termination Method to Printed Circuit Board
Through Hole - Solder
Mating Alignment
Without
PCB Mount Retention
Without
PCB Mount Alignment
Without
Connector Mounting Type
Board Mount
Centerline
2.54 mm [ .1 in ] Pitch
Housing Color
Green
Housing Material
PBTP GF, Thermoplastic - GF
Row-to-Row Spacing
2.54 mm [ .1 in ]
Stack Height
10.4 mm [ .409 in ]
PCB Thickness
1.4 mm [ .0551 in ] Recommended
Operating Temperature Range
-65 - 125 C [ -85 - 257 F ]
Circuit Application
Signal
UL Flammability Rating
UL 94V-0
Packaging Method
Box
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian