Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
81543-23
Bill of material
81543-23
Part Number
81543-23
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
81543-23
TE Internal Description
CONT SOC ASSY
Mil-Spec
M3902917-172
Contact Type
Socket
Contact Size
23
Contact Current Rating Max
5 A
Termination Method to Wire & Cable
Crimp
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian