Catalog navigation
CAD模型選擇
HELP_VARIABLE
Company
TE Connectivity
Description
794957-4
Bill of material
794957-4
Part Number
794957-4
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
794957-4
TE Internal Description
VAL-U-LOK PIN PHBZ AU 22-26AWG
Connector System
Wire-to-Wire
WireCable Type
Discrete Wire
Connector & Contact Terminates To
Wire & Cable
Glow Wire Rating
Standard Part - Not Glow Wire
Operating Voltage
250 VDC
Contact Type
Pin
Contact Mating Area Plating Material
Gold
Wire Contact Termination Area Plating Material
Gold
Contact Retention Within Housing
With
Contact Classification
Signal
Contact Base Material
Phosphor Bronze
Contact Current Rating Max
9 A
Contact Mating Area Plating Thickness
.76 um [ 29.92 uin ]
Contact Design
Formed Pin
Termination Method to Wire & Cable
Crimp
Contact Retention Type
Locking Lance
Connector Mounting Type
Cable Mount (Free-Hanging)
Accepts Wire Insulation Diameter Range
1.2 - 1.75 mm [ .047 - .069 in ]
Wire Size
26 - 22 AWG
Wire Size
.13 - .32 mm2
Operating Temperature Range
-40 - 105 C [ -40 - 221 F ]
Circuit Application
Signal
UL Rating
Recognized
UL File Number
E28476
CSA File Number
208567
AgencyStandard
CSA, UL
Packaging Quantity
5000
Packaging Method
Reel
Embedded Preview + Generation
預覽
CAD模型下載
3D
Footprint by Ultralibrarian