Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
TE Connectivity
Description
794407-6
Bill of material
794407-6
Part Number
794407-6
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
794407-6
TE Internal Description
MINI UNML SCKT 20-16 AWG AU
Connector System
Wire-to-Wire
WireCable Type
Discrete Wire
Connector & Contact Terminates To
Wire & Cable
Glow Wire Rating
Standard Part - Not Glow Wire
Discrete Wire Type
Stranded
Operating Voltage
600 VAC
Operating Voltage
600 VDC
Contact Underplating Material
Nickel
Contact Type
Socket
Contact Mating Area Plating Material
Gold
Wire Contact Termination Area Plating Material
Tin-Lead
Contact Retention Within Housing
With
Contact Base Material
Phosphor Bronze
Contact Current Rating Max
11.2 A
Contact Mating Area Plating Thickness
.76 um [ 29.92 uin ]
Underplate Material Thickness
1.27 um [ 50 uin ]
Contact Diameter
1.8 mm [ .071 in ]
Termination Method to Wire & Cable
Crimp
Contact Retention Type
Locking Lance
Connector Mounting Type
Cable Mount (Free-Hanging)
Accepts Wire Insulation Diameter Range
2 - 3.2 mm [ .079 - .126 in ]
Wire Size
20 - 16 AWG
Wire Size
.5 - 1.4 mm2
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
For Use With
Plug Housing
VDE Tested
Yes
AgencyStandard
CSA, UL
UL Rating
Recognized
UL File Number
E28476
CSA File Number
LR 7189
CSA Rating
Certified
Packaging Quantity
4500
Packaging Method
Reel
Embedded Preview + Generation
Преглед
Изтегляне на CAD
3D
Footprint by Ultralibrarian