Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
TE Connectivity
Description
794226-3
Bill of material
794226-3
Part Number
794226-3
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
794226-3
TE Internal Description
MINI UMNL2 PIN 26-22 AWG AU LP
Connector System
Wire-to-Wire
WireCable Type
Discrete Wire
Connector & Contact Terminates To
Wire & Cable
Glow Wire Rating
Standard Part - Not Glow Wire
Discrete Wire Type
Stranded
Operating Voltage
600 VAC
Operating Voltage
600 VDC
Contact Underplating Material
Nickel
Contact Type
Pin
Contact Mating Area Plating Material
Gold
Wire Contact Termination Area Plating Material
Gold
Contact Retention Within Housing
Without
Contact Classification
Power
Contact Base Material
Brass
Contact Current Rating Max
10.5 A
Contact Mating Area Plating Thickness
.76 um [ 29.92 uin ]
Underplate Material Thickness
1.27 um [ 50 uin ]
Contact Diameter
.99 mm [ .039 in ]
Termination Method to Wire & Cable
Crimp
Connector Mounting Type
Cable Mount (Free-Hanging)
Accepts Wire Insulation Diameter Range
1.19 - 1.75 mm [ .047 - .069 in ]
Wire Size
26 - 24 AWG
Wire Size
.12 - .4 mm2
Operating Temperature Range
-20 - 105 C [ -4 - 221 F ]
Circuit Application
Power
For Use With
Plug or Cap Housing
VDE Tested
Yes
AgencyStandard
CSA, UL
UL Flammability Rating
UL 94V-0, UL 94V-2
UL Rating
Recognized
UL File Number
E28476
Packaging Quantity
1000
Packaging Method
BagBox
Comment
These contacts can be used in either Mini-Universal MATE-N-LOK 2 Plug or Cap housings ONLY.
Embedded Preview + Generation
Náhled
Stáhnout CAD
3D
Footprint by Ultralibrarian