Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
TE Connectivity
Description
776683-2
Bill of material
776683-2
Part Number
776683-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
776683-2
TE Internal Description
Plug Kit, RG-59, Fakra, 90 Deg, Unassemb
Hybrid Connector
No
Data Connectivity Connector Style
Housing for Female Terminals
Connector System
Board-to-Board, Wire-to-Wire
Sealable
No
Board Standoff
Without
Keying Code
B
Number of Positions
1
Snap-Lock
Without
Fiber Optic Transceiver
Without
Operating Voltage
60 VDC
Impedance
75 Ohm
Operating Frequency Range
0 - 3000 MHz
Body Material
PBT GF
Cable Exit Type
Fixed
Cable Exit Angle
90 (Right Angle)
Ferrule
With
Environmental Protection
Other
RF Connector Center Contact Plating Material
Gold (Au)
Contact Mating Area Plating Material
Gold (Au)
Contact Type
Socket
Mating Pin Diameter
.48 mm [ .019 in ]
Center Contact
Without
Termination Method
Crimp
Mating Retention
With
Mounting Feature
Without
Housing Color
White
Product Height
15.07 mm [ .593 in ]
Product Length
33.71 mm [ 1.327 in ]
Product Width
11.94 mm [ .47 in ]
Operating Temperature Max
65, 70, 75, 80, 85 C
Operating Temperature Max
149, 158, 167, 176, 185 F
Cable Type
Coax
Operating Temperature Range
-40 - 85, -40 - 85 C
Operating Temperature Range
-40 - 185, -40 - 185 F
Shielded
No
Circuit Application
Signal
Agency & Standard
USCAR
Packaging Method
Package
Packaging Quantity
1000
Dielectric Material
PBT
Outer Contact Plating Material
Tin (Sn)
Embedded Preview + Generation
Náhled
Stáhnout CAD
3D
Footprint by Ultralibrarian