Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
7-534206-1
Bill of material
7-534206-1
Part Number
7-534206-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
7-534206-1
TE Internal Description
42 MODII VRT DR CE 100115
Applied Pressure
Standard
PCB Connector Assembly Type
PCB Mount Receptacle
Connector System
Board-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Stackable
Yes
Number of Rows
2
PCB Mount Orientation
Vertical
Number of Positions
42
Board-to-Board Configuration
Parallel, Right Angle
Operating Voltage
333 VAC
Insulation Resistance
5000 MOhm
Connector Profile
Standard
Contact Base Material
Phosphor Bronze
PCB Contact Termination Area Plating Material
Tin
Contact Shape & Form
Short Point, Square
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
.762 um [ 30 uin ]
Contact Type
Socket
Contact Current Rating Max
2 A
Contact Protection Type
Closed Entry Housing
PCB Contact Termination Area Plating Material Thickness
150 uin
Termination Post & Tail Length
2.92 mm [ .115 in ]
Termination Method to Printed Circuit Board
Through Hole - Solder
Mating Alignment
Without
PCB Mount Retention
Without
PCB Mount Alignment
Without
Connector Mounting Type
Board Mount
Mating Entry Location
Top
Centerline
2.54 mm [ .1 in ] Pitch
Housing Color
Black
Housing Material
Polyester - GF
Connector Height
5.03 mm [ .198 in ]
Row-to-Row Spacing
2.54 mm [ .1 in ]
Stack Height
10.92 mm [ .43 in ]
PCB Thickness
1.57 mm [ .055 - .094 in ] Recommended
Operating Temperature Range
-65 - 105 C [ -85 - 221 F ]
Housing Temperature Rating
Standard
Solder Process Feature
Board Standoff
Circuit Application
Signal
Approved Standards
CSA LR7189, UL E28476
UL Flammability Rating
UL 94V-0
Packaging Quantity
10
Packaging Method
Box & Tube, Tube
Comment
TE recommends mating gold or duplex plated headers with duplex plated receptacle assemblies., To obtain the minimum mating post length, add 0.51 [.020] (not including the post lead in chamfer) to the maximum point-of-contact dimension.
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian