Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
7-353908-9
Bill of material
7-353908-9
Part Number
7-353908-9
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
7-353908-9
TE Internal Description
CT REC HSG 19P CRIMP TYPE BLU
Connector Product Type
Housing
Connector & Housing Type
Receptacle
Connector System
Wire-to-Board, Wire-to-Panel, Wire-to-Wire
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
19
Number of Rows
1
Operating Voltage
50 VAC
Operating Voltage
50 VDC
Insulation Resistance
500 MOhm
Contact Type
Socket
Contact Current Rating Max
3 A
Contact Layout
Inline
Termination Method to Wire & Cable
Crimp
Mating Retention Type
Detent
PCB Mount Retention
Without
Panel Mount Feature
Without
Mating Retention
With
Connector Mounting Type
Cable Mount (Free-Hanging)
Strain Relief
Without
Housing Material
Nylon 66
Centerline
1.5 mm [ .059 in ] Pitch
Housing Color
Blue
Housing Entry Configuration
Both Ends Closed
Wire Size
.05 - .22 mm2
Wire Size
30 - 24 AWG
Accepts Wire Insulation Diameter Range
.85 - 1.05 mm [ .0334 - .041 in ]
Connector Width
3.6 mm [ .141 in ]
Connector Height
6 mm [ .236 in ]
Connector Length
30 mm [ 1.181 in ]
Operating Temperature Range
-30 - 105 C [ -22 - 221 F ]
Circuit Application
Power & Signal
UL Flammability Rating
UL 94V-0
Glow Wire Rating
Standard Part - Not Glow Wire
CSA File Number
LR 7189-133
AgencyStandard
CSA, UL
UL File Number
E28476
Packaging Method
Box
Packaging Quantity
500
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian