Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
TE Connectivity
Description
699778-000
Bill of material
699778-000
Part Number
699778-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
699778-000
TE Internal Description
MTC100-JA1-P11
Alias #
5-1195492-0
Connector System
Wire-to-Wire
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Shell Size
25.4 [1]
Product Size
1
Product Type
Contact Insert
Number of Positions
10
Keying
A
Insert Style
Pin
Color
Black
Insert Type
Environmental
Interfacial Seal
With
Module Material
High Grade Polyarylene Thermoplastic
Rear Grommet
Without
Contact Type
Pin
Contact Current Rating Max
1.5 A
Connector Mounting Type
Panel
Centerline
1.27 mm [ .05 in ] Pitch
Wire Size
20 - 26 AWG
Wire Size
.5 - .14 mm2
Operating Temperature Range
-65 - 125 C [ -85 - 257 F ]
For Use With
Round Wire
Packaging Quantity
1
嵌入内容:预览图+生成选项
预览
CAD模型下载
3D
Footprint by Ultralibrarian