Catalog navigation
CAD Model seçimi
HELP_VARIABLE
Company
TE Connectivity
Description
699249-000
Bill of material
699249-000
Part Number
699249-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
699249-000
TE Internal Description
D-659-0003
Connector System
Wire-to-Wire
Connector & Contact Terminates To
Wire & Cable
Shell Size
25.4 [1.0]
Product Type
Insert
Color
Black
Insert Type
Dummy
Module Material
Polyarylene Thermoplastic
Contact Current Rating Max
1.5 A
Connector Mounting Type
Panel
Centerline
1.27 mm [ .05 in ] Pitch
Operating Temperature Range
-65 - 125 C [ -85 - 257 F ]
Embedded Preview + Generation
Öngörünüm
CAD İndirme
3D
Footprint by Ultralibrarian