Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
699214-000
Bill of material
699214-000
Part Number
699214-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
699214-000
TE Internal Description
MTCB2X-206-XXX
Alias #
2-1195486-8
Connector System
Wire-to-Wire
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Shell Size
50.8 [2]
Product Type
Contact Insert
Number of Positions
20
Keying
B
Insert Style
Pin
Color
Black
Insert Type
Environmental
Interfacial Seal
With
Module Material
High Grade Polyarylene Thermoplastic
Rear Grommet
Without
Contact Type
Pin
Contact Current Rating Max
1.5 A
Connector Mounting Type
Panel
Centerline
1.27 mm [ .05 in ] Pitch
Operating Temperature Range
-65 - 125 C [ -85 - 257 F ]
For Use With
Round Wire
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian