Catalog navigation
Выбор CAD модели
HELP_VARIABLE
Company
TE Connectivity
Description
697093-000
Bill of material
697093-000
Part Number
697093-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
697093-000
TE Internal Description
MTC100-BXMT-001
Alias #
3-1195471-0
Product Type
Connector
Connector & Housing Type
Receptacle
Connector System
Wire-to-Board
Insertion Force Type
Normal
Connector & Contact Terminates To
Printed Circuit Board
Connector Type
Header
Boxmount
Yes
Shell Size
50.8 [2]
PCB Mount Orientation
Right Angle
Number of Positions
40
Number of Rows
2
Panel Gasket
With
Operating Voltage
1500 VAC
Operating Voltage
954 VDC
Shell Plating Material
Nickel
Plating Material
Nickel
Contact Plating Material
Gold, Nickel
Contact Current Rating Max
5 A
Contact Type
Pin
Termination Method to Wire & Cable
Crimp
Mating Alignment
With
Mating Alignment Type
Keyed
Mating Retention
With
Mating Retention Type
Jackscrew
Contact Retention
With
Connector Mounting Type
Fixing Screw
Flange
Without
Mating Hardware
Quick Disconnect
Centerline Pitch
2.5 mm
Row-to-Row Spacing
2.54 mm [ .1 in ]
Operating Temperature Range
-65 - 125 C [ -85 - 257 F ]
Shielded
No
Circuit Application
Power & Signal
Option
Short Post
UL Flammability Rating
UL 94V-0
Packaging Method
Package
Встроенный предварительный просмотр + создание
Предпросмотр
Загрузка CAD
3D
Footprint by Ultralibrarian