Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
644948-1
Bill of material
644948-1
Part Number
644948-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
644948-1
TE Internal Description
06P MTA156 HDR ASSY FL W0#4
PCB Connector Assembly Type
PCB Mount Header
Connector System
Wire-to-Board
Header Type
Unshrouded
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Loaded Positions
5
PCB Mount Orientation
Vertical
Number of Positions
6
Number of Rows
1
Operating Voltage
600 VAC
Contact Base Material
Copper Alloy
PCB Contact Termination Area Plating Material
Tin
Contact Underplating Material
Nickel
Contact Shape & Form
Square
PCB Contact Termination Area Plating Material Finish
Matte
Contact Underplating Material Thickness
1.27 um [ 50 uin ]
Contact Retention Within Housing
Without
Contact Mating Area Plating Material
Tin
Contact Mating Area Plating Material Thickness
2.54 um [ 100 uin ]
Contact Type
Pin
Contact Current Rating Max
7 A
Mating Square Post Dimension
.64 mm [ .025 in ]
PCB Contact Termination Area Plating Material Thickness
2.54 um [ 100 uin ]
Contact Mating Area Length
10.16 mm [ .4 in ]
Contact Layout
Inline
Termination Method to Wire & Cable
Solder
Termination Post & Tail Length
4.45 mm [ .175 in ]
Termination Method to Printed Circuit Board
Through Hole - Solder
Square Termination Post & Tail Dimension
.64 mm [ .025 in ]
Panel Mount Feature
Without
PCB Mount Alignment
Without
Mating Retention
With
PCB Mount Retention
Without
Connector Mounting Type
Board Mount
Strain Relief
Without
Centerline
3.96 mm [ .156 in ] Pitch
Housing Color
Natural
Housing Material
Polyester - GF
PCB Thickness
1.6 mm [ .063 in ] Recommended
Connector Height
13.33 mm [ .525 in ]
Connector Length
71.32 mm [ 2.808 in ]
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
Circuit Application
Power
UL Flammability Rating
UL 94V-0
AgencyStandard
CSA, UL
UL Rating
Recognized
CSA File Number
LR7189
UL File Number
E28476
CSA Rating
Certified
Packaging Quantity
1500
Packaging Method
Package
Number of Blocked Positions
1
Position Locations Omitted
4
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian