您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Welcome Page
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Welcome Page
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
草圖搜索
變量搜索
可提供的產品目錄語言:
English
English
644877-7
TE Connectivity
Connectors
PCB Connectors_new
Wire-To-Board Connectors
Headers & Receptacles
Powered by
CAD模型選擇
{teconnectivity/connectors/pcb_connectors_new/wire_to_board_connectors/headers_and_receptacles/644877_7.prj},{NB=644877-7},{PN=644877-7},{NUMBEROFCOLUMNS=7},{NUMBEROFPOSITIONS=7},{NUMBEROFROWS=1},{OPERATINGVOLTAGEVAC=250},{CONTACTCURRENTRATINGMAXA=5},{PACKAGINGQUANTITY=1},{SHA256=T5NUKzTm8Q8gd3Nli32tY+oTC8t6QwOJuDBPRFEuSow=},{INAME=6448772d7},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Company
TE Connectivity
Description
644877-7
Bill of material
644877-7
Part Number
644877-7
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
644877-7
TE Internal Description
07P MTA100 HDR ASY POL,RET BND
PCB Connector Assembly Type
PCB Mount Header
Connector System
Wire-to-Board
Header Type
Unshrouded
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Columns
7
PCB Mount Orientation
Right Angle
Number of Positions
7
Number of Rows
1
Operating Voltage
250
VAC
Contact Base Material
Copper Alloy
PCB Contact Termination Area Plating Material
Tin
Contact Underplating Material
Nickel
Contact Shape & Form
Square
PCB Contact Termination Area Plating Material Finish
Matte
Contact Underplating Material Thickness
1.27 um [ 50 uin ]
Contact Retention Within Housing
Without
Contact Mating Area Plating Material
Tin
Contact Mating Area Plating Material Finish
Matte
Contact Mating Area Plating Material Thickness
3.81 um [ 150 uin ]
Contact Type
Post
Contact Current Rating Max
5
A
Mating Square Post Dimension
.64 mm [ .025 in ]
PCB Contact Termination Area Plating Material Thickness
3.81 um [ 150 uin ]
Contact Mating Area Length
7.49 mm [ .295 in ]
Contact Layout
Inline
Termination Method to Wire & Cable
Solder
Termination Post & Tail Length
3.43 mm [ .135 in ]
Termination Method to Printed Circuit Board
Through Hole - Solder
Square Termination Post & Tail Dimension
.64 mm [ .025 in ]
PCB Mount Retention Type
Retention Leg
Panel Mount Feature
Without
PCB Mount Alignment
Without
Mating Retention
Without
PCB Mount Retention
With
Connector Mounting Type
Board Mount
Strain Relief
Without
Centerline
2.54 mm [ .1 in ]
Pitch
Housing Color
Natural
Housing Material
Polyester - GF
Right Angle Bending Side
Front
PCB Thickness
1.6 mm [ .063 in ]
Recommended
Connector Height
5.72 mm [ .225 in ]
Connector Length
17.78 - 17.78 mm [ .7 - .7 in ]
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
Circuit Application
Signal
UL Flammability Rating
UL 94V-0
AgencyStandard
CSA, UL
UL Rating
Recognized
CSA File Number
LR7189
UL File Number
E28476
CSA Rating
Certified
Packaging Quantity
1
Packaging Method
Package
Comment
Mates with CST-100 connector
Embedded Preview + Generation
預覽
CAD模型下載
3D
Footprint by Ultralibrarian