Catalog navigation
Choix du modèle CAO
HELP_VARIABLE
Company
TE Connectivity
Description
643679-000
Bill of material
643679-000
Part Number
643679-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
643679-000
TE Internal Description
MTC100-YA1-009
Connector System
Wire-to-Wire
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Shell Size
50.8 [2]
Product Type
Connector
Number of Positions
10
Keying
A2
Insert Style
Pin
Color
Black
Insert Type
Environmental
Interfacial Seal
With
Module Material
High Grade Polyarylene Thermoplastic
Rear Grommet
Without
Contact Type
Pin
Contact Current Rating Max
1.5 A
Connector Mounting Type
Panel
Centerline
1.27 mm [ .05 in ] Pitch
Wire Size
20 - 26 AWG
Wire Size
.5 - .14 mm2
Operating Temperature Range
-65 - 125 C [ -85 - 257 F ]
For Use With
Round Wire
Aperçu + Génération intégrés
Aperçu
Téléchargement CAO
3D
Footprint by Ultralibrarian