Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
TE Connectivity
Description
6367594-1
Bill of material
6367594-1
Part Number
6367594-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
6367594-1
TE Internal Description
ASSY Z-DOK+2 ADAPTER BRD 32PR
Ground Component Type
Signal Ground Contacts
Grounding Options
PCB Ground
Docking Connector Style
Receptacle
Connector & Contact Terminates To
Printed Circuit Board
Number of Pairs
32
Number of Rows
6
PCB Mount Orientation
Right Angle
Ground Plate Plating Material
Tin-Lead over Nickel
Contact Base Material
Copper Alloy
PCB Contact Termination Area Plating Material
Tin
Contact Underplating Material
Nickel
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
30 uin
Number of Utility Contacts
2
Utility Contact Level Location 2
4
Utility Contact Level Location 1
4
Termination Post & Tail Length
3.1 mm [ .122 in ]
Termination Method to Printed Circuit Board
Through Hole - Solder
PCB Mount Retention Type
Utility Contact
Housing Color
Natural
Housing Material
Polyester - GF
UL Flammability Rating
UL 94V-0
Embedded Preview + Generation
Náhled
Stáhnout CAD
3D
Footprint by Ultralibrarian