카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
Company
TE Connectivity
Description
6367557-5
Bill of material
6367557-5
Part Number
6367557-5
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
6367557-5
TE Internal Description
ASSY Z-DOK+6 ADAPTER BRD 56PR
Ground Component Type
Signal Ground Contacts
Grounding Options
PCB Ground
Docking Connector Style
Receptacle
Connector System
Cable-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Pairs
56
Number of Positions
192
Number of Rows
6
Number of Signal Positions
168
Number of Power Positions
0
PCB Mount Orientation
Right Angle
Ground Plate Plating Material
Tin-Lead over Nickel
Contact Base Material
Copper Alloy
PCB Contact Termination Area Plating Material
Tin
Contact Underplating Material
Nickel
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
.76 um [ 30 uin ]
Number of Utility Contacts
6
Contact Current Rating Max
.5, 7 A
Utility Contact Level Location 4
1
Utility Contact Level Location 2
2
Utility Contact Level Location 5
3
Utility Contact Level Location 1
4
Utility Contact Level Location 3
2
Utility Contact Level Location 6
4
Termination Post & Tail Length
3.1 mm [ .122 in ]
Termination Method to Printed Circuit Board
Through Hole - Solder
PCB Mount Retention Type
Utility Contact
PCB Mount Retention
With
Connector Mounting Type
Board Mount
Housing Color
Natural
Housing Material
Polyester
Centerline
2.54 mm [ .1 in ] Pitch
Operating Temperature Range
-55 - 85 C [ -67 - 185 F ]
Circuit Application
Signal
UL Flammability Rating
UL 94V-0
Packaging Method
Package
Packaging Quantity
5
임베디드 미리보기 + 생성
프리뷰
CAD 다운로드
3D
Footprint by Ultralibrarian