Catalog navigation
CADモデル選択
HELP_VARIABLE
Company
TE Connectivity
Description
6162-325-1231
Bill of material
6162-325-1231
Part Number
6162-325-1231
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
6162-325-1231
TE Internal Description
COAX SOC ASSY
Mil-Spec
M39029103-559
Contact Type
Socket
Contact Mating Area Plating Material
Gold
Wire Contact Termination Area Plating Material
Gold
Contact Size
12
Contact Current Rating Max
23 A
Termination Method to Wire & Cable
Crimp
Embedded Preview + Generation
プレビュー
CAD ダウンロード
3D
Footprint by Ultralibrarian