Catalog navigation
CAD-Modellauswahl
HELP_VARIABLE
Company
TE Connectivity
Description
6162-234-1277
Bill of material
6162-234-1277
Part Number
6162-234-1277
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
6162-234-1277
TE Internal Description
COAX KIT PIN
Mil-Spec
M3902928-409
Contact Length
.57 in
Contact Type
Pin
Contact Mating Area Plating Material
Gold
Wire Contact Termination Area Plating Material
Gold
Contact Size
12
Contact Base Material
Copper Alloy
Contact Current Rating Max
23 A
Termination Method to Wire & Cable
Crimp
Generierung Voransicht und CAD Modelle
Vorschau
CAD Download
3D
Footprint by Ultralibrarian