Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
6-2203452-0
Bill of material
6-2203452-0
Part Number
6-2203452-0
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
6-2203452-0
TE Internal Description
MALE ASM, 1 POS, VERT, PCB, KEY K
Hybrid Connector
No
Connector System
Wire-to-Device
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Board Standoff
Without
Keying Code
K
Number of Positions
1
Impedance
50 Ohm
Operating Frequency Range
0 - 6000 MHz
Body Material
Other
RF Connector Center Contact Plating Material
Other
Contact Mating Area Plating Material
Gold (Au)
Contact Type
Pin
Center Contact
With
PCB Mount Retention
Without
PCB Mounting Style
Through Hole - Solder
Mating Retention
With
Mounting Angle
Vertical 180
Housing Color
Other
Product Height
11.45 mm [ .45 in ]
Product Length
13.8 mm [ .543 in ]
Product Width
7.5 mm [ .295 in ]
Operating Temperature Max
65, 70, 75, 80, 85, 90, 100, 105 C
Operating Temperature Max
149, 158, 167, 176, 185, 194, 212, 221 F
Operating Temperature Range
-40 - 105 C [ -40 - 221 F ]
Shielded
No
Circuit Application
Signal
Dielectric Material
PCT
PCB Leg Plating Material
Tin (Sn)
Outer Contact Plating Material
Other
Solder Process
Reflow
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian