Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
6-1658014-1
Bill of material
6-1658014-1
Part Number
6-1658014-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
6-1658014-1
TE Internal Description
MSB0.80PL8ASY040FL,GP,10,-TR
PCB Connector Assembly Type
PCB Mount Header
Connector System
Board-to-Board
Header Type
Standard
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Connector Contact Load Condition
Fully Loaded
Stackable
No
Number of Rows
2
PCB Mount Orientation
Vertical
Number of Positions
40
Board-to-Board Configuration
Mezzanine
Operating Voltage
125 VAC
Impedance
100 Ohm
Insulation Resistance
2 MOhm
Dielectric Withstanding Voltage Max
675 VAC
Assembly Process Feature Material
Polyimide Film
Contact Base Material
Phosphor Bronze
PCB Contact Termination Area Plating Material
Gold
Contact Shape & Form
Single Beam, Square
Contact Mating Area Plating Material
Select Gold
Contact Mating Area Plating Material Thickness
.25 um [ 9.8425 uin ]
Contact Type
Pin
Contact Current Rating Max
1.25, 9.5 A
PCB Contact Termination Area Plating Material Thickness
.25 um [ 9.8425 uin ]
Termination Method to Printed Circuit Board
Surface Mount
Mating Retention
With
Mating Alignment
Without
PCB Mount Retention
With
PCB Mount Alignment
With
Connector Mounting Type
Board Mount
PCB Mount Alignment Type
Locating Posts
Centerline
.8 mm [ .031 in ] Pitch
Housing Color
Black
Housing Material
LCP (Liquid Crystal Polymer)
Connector Height
7.06 mm [ .277458 in ]
Row-to-Row Spacing
4.73 mm [ .185889 in ]
Stack Height
8 mm [ .315 in ]
PCB Thickness
.06 mm [ .25 in ] Recommended
Operating Temperature Range
-65 - 125 C [ -85 - 257 F ]
Assembly Process Feature
Pick and Place Cover
Circuit Application
Power & Signal
UL Flammability Rating
UL 94V-0
Packaging Quantity
425
Packaging Method
Pocket Tape
Comment
Use of stand offs recommended. Contact Product Engineering for recommendations.
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian