Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
6-147747-2
Bill of material
6-147747-2
Part Number
6-147747-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
6-147747-2
TE Internal Description
24 MODIV VRT DR SFMNT 30AU
PCB Connector Assembly Type
PCB Mount Receptacle
Connector System
Board-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Stackable
No
Number of Rows
2
PCB Mount Orientation
Vertical
Number of Positions
24
Board-to-Board Configuration
Parallel, Right Angle
Operating Voltage
250 VAC
Insulation Resistance
5000 MOhm
Connector Profile
Standard
Contact Base Material
Phosphor Bronze
PCB Contact Termination Area Plating Material
Tin
Contact Shape & Form
Square
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
.762 um [ 30 uin ]
Contact Type
Socket
Contact Current Rating Max
3 A
Contact Protection Type
Closed Entry Housing
PCB Contact Termination Area Plating Material Thickness
15 uin
Termination Method to Printed Circuit Board
Surface Mount
PCB Mount Retention Type
ActionCompliant Tail, Hold-Down, Hold-Down Post
Mating Alignment
With
Mating Alignment Type
Polarized
PCB Mount Retention
With
PCB Mount Alignment
Without
Connector Mounting Type
Board Mount
Mating Entry Location
Bottom & Top
Centerline
2.54 mm [ .1 in ] Pitch
Housing Color
Black
Housing Material
Glass Filled Polyester
Connector Height
6.73 mm [ .265 in ]
Row-to-Row Spacing
2.54 mm [ .1 in ]
Stack Height
10.62 mm [ .418 in ]
PCB Thickness
1.4 - 2.4 mm [ .008 in ] Recommended
Operating Temperature Range
-65 - 125 C [ -85 - 257 F ]
Housing Temperature Rating
High
Solder Process Feature
Board Standoff
Circuit Application
Signal
Approved Standards
CSA LE7189, CSA LR7189, UL E28476
UL Flammability Rating
UL 94V-0
Packaging Quantity
250
Packaging Method
Reel, Tape & Reel
Comment
No center hold-down.
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian