Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
5767042-1
Bill of material
5767042-1
Part Number
5767042-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
5767042-1
TE Internal Description
MICT,738PLUG,038,ASSY,.025,EXT
Ground Component Type
Ground Bus
PCB Connector Assembly Type
PCB Mount Header
Connector System
Board-to-Board
Header Type
Header Only
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Signal Positions
38
Stackable
Yes
Number of Columns
19
Number of Rows
2
Number of Power Positions
1
PCB Mount Orientation
Vertical
Number of Positions
38
Board-to-Board Configuration
Mezzanine
Operating Voltage
30 VAC
Operating Voltage
1 VDC
Impedance
50 Ohm
Insulation Resistance
2 MOhm
Dielectric Withstanding Voltage Max
500 VAC
Data Rate
10 Gbs
Differential Signaling
Yes
Contact Base Material
Copper Alloy
PCB Contact Termination Area Plating Material
Tin
Contact Mating Area Plating Material Finish
Matte
Contact Shape & Form
Dual Beam
PCB Contact Termination Area Plating Material Finish
Matte
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
.76 um [ 29.9212 uin ]
Contact Type
Pin
Contact Current Rating Max
11.5 A
PCB Contact Termination Area Plating Material Thickness
3.81 - 6.35 um [ 149.9997 - 249.9995 uin ]
Contact Mating Area Length
.002, .064 in
Contact Layout
Inline
Termination Method to Printed Circuit Board
Surface Mount
Mating Retention
With
Mating Alignment
With
PCB Mount Retention
With
PCB Mount Alignment
With
Connector Mounting Type
Board Mount
PCB Mount Alignment Type
Locating Posts
Mating Entry Location
Top
Centerline
.64 mm [ .025 in ] Pitch
Housing Color
Black
Housing Material
Matte
Connector Width
8.128 mm [ .32 in ]
Connector Height
18.47 mm [ .727 in ]
Row-to-Row Spacing
5.79 mm [ .227547 in ]
Stack Height
18.75, 27.8 mm
Stack Height
1.093 in
PCB Thickness
1.57 mm [ .8 in ] Recommended
Connector Length
25.4 mm [ 1 in ]
Operating Temperature Range
-55 - 125 C [ -67 - 257 F ]
Circuit Application
Signal
UL Flammability Rating
UL 94V-0
AgencyStandard
CSA
CSA Certified
Yes
CSA File Number
1195944
UL File Number
E28476
UL Rating
Listed
Packaging Quantity
21
Packaging Method
Box & Tube, Tube
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian