Catalog navigation
CAD-Modellauswahl
HELP_VARIABLE
Company
TE Connectivity
Description
5750725-1
Bill of material
5750725-1
Part Number
5750725-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
5750725-1
TE Internal Description
Mini DIN, 6 pos, RA, Shield
Connector Style
Receptacle
Connector System
Wire-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Product Type
Connector
ESD Protection
Without
Shape
Circular
Connector Type
Header
Shielded
Yes
Stacked
No
Connector Configuration
Mini DIN
Number of Positions
6
Connector Contact Load Condition
Fully Loaded
PCB Mount Orientation
Right Angle
Operating Voltage
30 VAC
Shield Plating Finish
Bright
Front Panel Screw-Down
With
Outer Shield Plating Material
Pre-Tinned
Shield Plating Material
Pre-Tin
Shield Material
Copper Alloy
Panel Ground Feature Type
Flange
Panel Grounding
With
Outer Shield Material
Copper Alloy
Contact Base Material
Copper Alloy
PCB Contact Termination Area Plating Material
Tin
Contact Underplating Material
Nickel
Contact Underplating Material Thickness
1.27 um [ 50 uin ]
Contact Current Rating Max
.5 A
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Thickness
.76 um [ 30 uin ]
Contact Transmits
Signal (Data) Typical
Contact Termination Area Plating Material
Tin
Contact Termination Area Plating Thickness
3.05, 4.02 um
Contact Termination Area Plating Thickness
120, 170 uin
PCB Termination Area Plating Finish
Matte
Contact Type
Socket
Contact Layout
Staggered
Contact Design
Tuning Fork
Grounding Clips
Without
Panel Mount Feature Type
Screw Nut
Panel Mount Feature
With
PCB Mount Alignment
With
Mating Alignment
With
Mating Alignment Type
Polarization
PCB Mount Retention
With
PCB Mount Retention Type
Kinked Legs
PCB Mounting Style
Through Hole - Solder
Connector Mounting Type
Board Mount
PCB Mount Alignment Type
Hold-Down
Centerline
6.5 mm [ .26 in ] Pitch
Housing Material
Thermoplastic
Housing Color
Gray
Height
19.51 mm [ .77 in ]
PCB Thickness
2.68 mm [ .11 in ] Recommended
Tail Length
3.18 mm [ .125 in ]
Length
13.77 mm [ .54 in ]
PCB Tail Length
3.18 mm [ .125 in ]
Width
14.86 mm [ .58 in ]
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
Temperature Rating
High
Circuit Application
Signal
UL Flammability Rating
UL 94V-0
UL File Number
E28476
AgencyStandard
CSA, UL
VDE Tested
No
UL Rating
Recognized
Packaging Method
Box & Tube, Tube
Packaging Quantity
35
Generierung Voransicht und CAD Modelle
Vorschau
CAD Download
3D
Footprint by Ultralibrarian