Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
5750340-2
Bill of material
5750340-2
Part Number
5750340-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
5750340-2
TE Internal Description
Mini DIN, 8 pos, Vertical, Shield
Connector Style
Receptacle
Connector System
Wire-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Product Type
Connector
ESD Protection
Without
Shape
Circular
Connector Type
Header
Shielded
Yes
Stacked
No
Connector Configuration
Mini DIN
Number of Positions
8
Connector Contact Load Condition
Fully Loaded
PCB Mount Orientation
Vertical
Operating Voltage
30 VAC
Shield Underplate Thickness
1.27 um [ 50 uin ]
Shield Plating Finish
Bright
Front Panel Screw-Down
With
Outer Shield Plating Material
Tin over Copper
Inner Shield Material
Brass
Shield Plating Material
Tin over Nickel
Inner Shield Plating Material
Tin over Nickel
Shield Material
Brass
Shield Plating Thickness
3.81, 6.35 um
Shield Plating Thickness
150, 250 uin
Panel Ground Feature Type
Flange
Shield Underplate Material
Nickel
Panel Grounding
With
Outer Shield Material
Brass
Contact Base Material
Phosphor Bronze
PCB Contact Termination Area Plating Material
Tin
Contact Underplating Material
Nickel
Contact Underplating Material Thickness
1.27 um [ 50 uin ]
Contact Current Rating Max
.5 A
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Thickness
.76 um [ 30 uin ]
Contact Transmits
Signal (Data) Typical
Contact Termination Area Plating Material
Tin
Contact Termination Area Plating Thickness
2.54, 3.81 um
Contact Termination Area Plating Thickness
100, 150 uin
PCB Termination Area Plating Finish
Matte
Contact Type
Socket
Contact Layout
Staggered
Contact Design
Tuning Fork
Grounding Clips
Without
Panel Mount Feature Type
Screw Nut
Panel Mount Feature
With
PCB Mount Alignment
With
Mating Alignment
With
Mating Alignment Type
Polarization
PCB Mount Retention
With
PCB Mount Retention Type
Kinked Legs
PCB Mounting Style
Through Hole - Solder
Connector Mounting Type
Board Mount
PCB Mount Alignment Type
Hold-Down
Centerline
6.5 mm [ .26 in ] Pitch
Housing Material
Thermoplastic
Housing Color
Black
Height
13.08 mm [ .51 in ]
PCB Thickness
2.68 mm [ .11 in ] Recommended
Tail Length
3.18 mm [ .125 in ]
Length
22.61 mm [ .89 in ]
PCB Tail Length
3.18 mm [ .1 in ]
Width
17.78 mm [ .7 in ]
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
Temperature Rating
High
Circuit Application
Signal
UL Flammability Rating
UL 94V-0
AgencyStandard
CSA, UL
VDE Tested
No
UL Rating
Recognized
Packaging Method
Tray
Packaging Quantity
60
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian