Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
5532436-2
Bill of material
5532436-2
Part Number
5532436-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
5532436-2
TE Internal Description
HDI PIN ASSY 4 ROW 120 POS
PCB Connector Assembly Type
PCB Mount Header
Connector System
Board-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Rows
4
PCB Mount Orientation
Vertical
Number of Positions
120
Board-to-Board Configuration
Vertical
Insulation Resistance
4 MOhm
Contact Base Material
Copper Alloy
PCB Contact Termination Area Plating Material
Tin
Contact Shape & Form
Four Beam
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
.76 um [ 29.9212 uin ]
Contact Type
Pin
Contact Current Rating Max
3 A
PCB Contact Termination Area Plating Material Thickness
.1 um [ 3.937 uin ]
Contact Layout
Matrix
Termination Post & Tail Length
4.83 mm [ .19 in ]
Termination Method to Printed Circuit Board
Through Hole - Solder
Mating Alignment
Without
PCB Mount Retention
Without
PCB Mount Alignment
Without
Connector Mounting Type
Board Mount
Centerline
2.54 mm [ .1 in ] Pitch
Housing Color
Black
Housing Material
Thermoplastic
Connector Height
11.73 mm [ .461 in ]
PCB Thickness
2.36 mm [ .76 in ] Recommended
Operating Temperature Range
-65 - 125 C [ -85 - 257 F ]
Housing Temperature Rating
High
Circuit Application
Signal
UL Flammability Rating
UL 94V-0
Packaging Quantity
6
Packaging Method
Tube
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian