Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
Company
TE Connectivity
Description
5520842-1
Bill of material
5520842-1
Part Number
5520842-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
5520842-1
TE Internal Description
5 CIRC DIN RCPT,GRND SHIELD
Connector Style
Receptacle
Connector System
Wire-to-Board, Wire-to-Panel
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Product Type
Connector
WireCable Type
Discrete Wire
ESD Protection
Without
Strain Relief
With
Shielded
Yes
Shape
Circular
Connector Type
Header
Connector Configuration
Circular DIN
Number of Positions
5
Connector Contact Load Condition
Selectively Loaded
PCB Mount Orientation
Right Angle
Hot Pluggable
No
Operating Voltage
250 VAC
Shield Underplate Thickness
1.27 um [ 50 uin ]
Shield Material
Brass
Shield Plating Thickness
2.54 um [ 100 uin ]
Shield Underplate Material
Nickel
Shield Plating Material
TinNickel
Contact Base Material
Brass
Reverse Gender
No
Contact Current Rating Max
7.5 A
Contact Termination Area Plating Thickness
2.54 um [ 100 uin ]
Contact Mating Area Plating Material
Tin over Nickel
Contact Mating Area Plating Thickness
2.54 um [ 100 uin ]
Contact Transmits
Power, Signal (Data), Signal (Data)Power Typical
Contact Type
Socket
Contact Layout
Staggered
Contact Termination Area Plating Material
Tin
Contact Design
Tuning Fork
Panel Mount Feature Type
Self-Tapping Screw
Panel Mount Feature
With
PCB Mount Alignment
With
Mating Alignment
With
Mating Alignment Type
Keyed
PCB Mount Retention
With
PCB Mount Retention Type
Kinked Legs
PCB Mounting Style
Through Hole - Solder
Connector Mounting Type
Panel
PCB Mount Alignment Type
Solder Tail Layout
Mating Retention
Without
Centerline
2.49 mm [ .1 in ] Pitch
Housing Material
Nylon
Housing Color
Black
PCB Thickness Recommended
2.36 mm
Height
20.83 mm [ .82 in ]
Length
21.84 mm [ .086 in ]
Tail Length
3.56 mm [ .14 in ]
Width
15.49 mm [ .61 in ]
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
Circuit Application
Signal
UL Flammability Rating
UL 94V-0
UL File Number
E28476
UL Rating
Recognized
AgencyStandard
CSA, UL
VDE Tested
No
CSA File Number
LR 3507
Packaging Quantity
100
Packaging Method
Package
Comment
For applications requiring a 3-position connector, use a 5-position connector (contact positions 4 and 5 not used).
Embedded Preview + Generation
Visualização
Baixar CAD
3D
Footprint by Ultralibrarian