Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
5406967-5
Bill of material
5406967-5
Part Number
5406967-5
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
5406967-5
TE Internal Description
INV MJ ASSY,1X8,PNL GRD
Connector Product Type
Connector Assembly
Modular Jack & Plug Interface Type
RJ45
Modular Jacks & Plugs Products
RJ Type Jacks & Plugs
Modular Connector Style
Jack
Grounding Options
PCB and Panel Ground
Connector & Contact Terminates To
Printed Circuit Board
Connectors & Connector Components Type
Connector
Keyed
No
Port Configuration
Multiple Ports
Port Matrix Configuration
1 x 8
Connector Contact Density
Standard
Multiple Port Configuration
Ganged
Status Indicator
LED
Number of Positions
8
Number of Loaded Positions
8
PCB Mount Orientation
Right Angle
Number of Panel Ground Tabs
20
Number of PCB Ground Tabs
4
Shield Material
Copper Zinc Alloy
Shield Plating Material
Tin over Copper
Modular Jack Latch Orientation
Inverted - Latch Up
Connector Profile
Standard
LED Color (Top Left)
Green
LED Color (Top Right)
Green
PCB Ground Tab Location
-3.43 mm [ -.135 in ]
PCB Contact Termination Area Plating Material
Tin
Contact Underplating Material
Nickel
Contact Current Rating Max
1.5 A
Contact Mating Area Plating Material
Gold
Contact Base Material
Phosphor Bronze
Contact Mating Area Plating Material Thickness
1.27 um [ 50 uin ]
Termination Method to Printed Circuit Board
Through Hole - Solder
Panel Mount Feature
Without
Connector Mounting Type
Panel
Mating Entry Location
Side
Centerline
1.02 mm [ .04 in ] Pitch
Housing Color
Black
Housing Material
High Temperature Thermoplastic
PCB Tail Length
2.54 mm [ .1 in ]
Connector Height
13.97 mm [ .55 in ]
Operating Temperature Range
-40 - 85, -40 - 85 C
Operating Temperature Range
-40 - 185, -40 - 185 F
Shielded
Yes
Circuit Application
Signal
UL Flammability Rating
UL 94V-0
Performance Category
Cat 5
Packaging Quantity
256
Packaging Method
Box, Box & Tray
Shield Panel Ground Type
Shield has bottom panel grounds.
Comment
Recommended applications Fast Ethernet, 10Base-T Ethernet, and 10100 Base-T Ethernet (Cat 5 on two pair 12, 36).
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian