Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
TE Connectivity
Description
535512-8
Bill of material
535512-8
Part Number
535512-8
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
535512-8
TE Internal Description
54 MODII HORZ DR CE
Applied Pressure
High, Standard
PCB Connector Assembly Type
PCB Mount Receptacle
Connector System
Board-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Stackable
Yes
Number of Rows
2
PCB Mount Orientation
Right Angle
Number of Positions
54
Board-to-Board Configuration
Right Angle
Operating Voltage
333 VAC
Insulation Resistance
5000 MOhm
Dielectric Withstanding Voltage Max
750 VAC
Connector Profile
Standard
Contact Base Material
Phosphor Bronze
PCB Contact Termination Area Plating Material
Tin-Lead
Contact Shape & Form
Short Point
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
.762 um [ 30 uin ]
Contact Type
Socket
Contact Current Rating Max
2 A
Contact Mating Area Length
3 mm [ .1 in ]
Contact Protection Type
Closed Entry Housing
PCB Contact Termination Area Plating Material Thickness
10 uin
Termination Post & Tail Length
2.92 mm [ .115 in ]
Termination Method to Printed Circuit Board
Through Hole - Solder
Mating Alignment
Without
PCB Mount Retention
Without
PCB Mount Alignment
Without
Connector Mounting Type
Board Mount
Mating Entry Location
Side
Centerline
2.54 mm [ .1 in ] Pitch
Housing Color
Black
Housing Material
Polyester - GF
Connector Height
6.05 mm [ .238 in ]
Row-to-Row Spacing
2.54, 7.87 mm
Row-to-Row Spacing
.31 in
Stack Height
8.13 mm [ .32 in ]
PCB Thickness
1.4 - 2.4 mm [ .055 - .094 in ] Recommended
Operating Temperature Range
-65 - 105 C [ -85 - 221 F ]
Housing Temperature Rating
High
Solder Process Feature
Board Standoff
Circuit Application
Signal
Approved Standards
CSA LR7189, UL E28476
UL Flammability Rating
UL 94V-0
Packaging Quantity
8
Packaging Method
Box & Tube, Tube
Comment
6.50 [.256] minimum positive pin stop to prevent shorting between rows., TE recommends mating gold or duplex plated headers with duplex plated receptacle assemblies.
Embedded Preview + Generation
Náhled
Stáhnout CAD
3D
Footprint by Ultralibrarian