Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
534974-8
Bill of material
534974-8
Part Number
534974-8
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
534974-8
TE Internal Description
150 MODII HORZ 2PC 3R CE 100CL
PCB Connector Assembly Type
PCB Mount Receptacle
Connector & Contact Terminates To
Printed Circuit Board
Stackable
Yes
Number of Rows
3
PCB Mount Orientation
Right Angle
Number of Positions
150
Operating Voltage
250 VAC
Insulation Resistance
5000 MOhm
Dielectric Withstanding Voltage Max
750 VAC
Termination Resistance
12 mOhm
Connector Profile
Low
Contact Base Material
Phosphor Bronze
PCB Contact Termination Area Plating Material
Tin
PCB Contact Termination Area Plating Material Finish
Matte
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
30 uin
Contact Type
Socket
Contact Current Rating Max
3 A
Contact Layout
Inline
PCB Contact Termination Area Plating Material Thickness
50 uin
Termination Post & Tail Length
2.92, 3.68 mm
Termination Post & Tail Length
.115, .145 in
Termination Method to Printed Circuit Board
Through Hole - Solder
PCB Mount Retention Type
Guide Pin
Mating Retention
Without
Mating Alignment
With
Mating Alignment Type
Guide Pin Slots
PCB Mount Retention
Without
PCB Mount Alignment
Without
Centerline
2.54 mm [ .1 in ] Pitch
Housing Material
Thermoplastic
Row-to-Row Spacing
2.54 mm [ .1 in ]
PCB Thickness
1.57 mm [ .062 in ] Recommended
Operating Temperature Range
-65 - 105 C
Housing Temperature Rating
High
Solder Process Feature
Board Standoff
Circuit Application
Signal
Approved Standards
CSA LR7189, UL E28476
UL Flammability Rating
UL 94V-0
Packaging Method
Tube
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian