Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
534267-9
Bill of material
534267-9
Part Number
534267-9
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
534267-9
TE Internal Description
24 MODIV VRT DR OE 100125
Applied Pressure
Standard
PCB Connector Assembly Type
PCB Mount Receptacle
Connector System
Board-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Stackable
Yes
Number of Rows
2
PCB Mount Orientation
Vertical
Number of Positions
24
Board-to-Board Configuration
Parallel, Right Angle
Operating Voltage
333 VAC
Insulation Resistance
5000 MOhm
Dielectric Withstanding Voltage Max
750 VAC
Connector Profile
Low
Contact Base Material
Phosphor Bronze
PCB Contact Termination Area Plating Material
Tin-Lead
Contact Shape & Form
Short Point
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
.762 um [ 30 uin ]
Contact Type
Socket
Contact Current Rating Max
3 A
PCB Contact Termination Area Plating Material Thickness
3.81 - 7.62 um
Contact Mating Area Length
2.54 mm [ .1 in ]
Termination Post & Tail Length
3.18 mm [ .125 in ]
Termination Method to Printed Circuit Board
Through Hole - Solder
Mating Alignment
Without
PCB Mount Retention
Without
PCB Mount Alignment
Without
Connector Mounting Type
Board Mount
Mating Entry Location
Bottom & Top
Centerline
2.54 mm [ .1 in ] Pitch
Housing Color
Black
Housing Material
Polyester - GF
Connector Height
6.2 mm [ .245 in ]
Row-to-Row Spacing
2.54 mm [ .1 in ]
Stack Height
2.29 mm [ .09 in ]
PCB Thickness
1.57 mm [ .055 - .094 in ] Recommended
Operating Temperature Range
-65 - 125 C [ -85 - 257 F ]
Housing Temperature Rating
Standard
Solder Process Feature
Board Standoff
Circuit Application
Signal
Approved Standards
CSA LR7189, UL E28476
UL Flammability Rating
UL 94V-0
Packaging Quantity
18
Packaging Method
Box & Tube, Tube
Comment
TE recommends mating gold or duplex plated headers with duplex plated receptacle assemblies., To obtain the minimum mating post length, add 0.51 [.020] (not including the post lead in chamfer) to the maximum point-of-contact dimension.
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian