Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
533935-7
Bill of material
533935-7
Part Number
533935-7
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
533935-7
TE Internal Description
HDI PIN ASSY 4 ROW 260 POS
Mil-Spec
M55302179-87B
PCB Connector Assembly Type
PCB Mount Header
Connector System
Board-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Stackable
No
Number of Rows
4
PCB Mount Orientation
Vertical
Number of Positions
260
Board-to-Board Configuration
Vertical
Insulation Resistance
4 MOhm
Contact Base Material
Phosphor Bronze
PCB Contact Termination Area Plating Material
Tin-Lead
Contact Shape & Form
Four Beam
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
1.27 um [ 50 uin ]
Contact Type
Pin
Contact Current Rating Max
3 A
Contact Mating Area Length
.21 in
Contact Layout
Matrix
Termination Post & Tail Length
4.83 mm [ .19 in ]
Termination Method to Printed Circuit Board
Through Hole - Solder
PCB Mount Retention Type
Retention Solder Tails
Mating Alignment
Without
Mating Alignment Type
Keyed
PCB Mount Retention
Without
PCB Mount Alignment
Without
Connector Mounting Type
Board Mount
Centerline
2.54 mm [ .1 in ] Pitch
Housing Color
Black
Housing Material
Thermoplastic
Connector Height
11.73 mm [ .462 in ]
PCB Thickness
1.57 mm [ 1.27 in ] Recommended
Operating Temperature Range
-65 - 125 C [ -85 - 257 F ]
Solder Process Feature
Board Standoff
Circuit Application
Signal
UL Flammability Rating
UL 94V-0
Packaging Quantity
3
Packaging Method
Tube
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian