Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
533285-7
Bill of material
533285-7
Part Number
533285-7
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
533285-7
TE Internal Description
BOX II 4 ROW RECP ASSY 200 POS
Alias #
50388-1200E
PCB Connector Assembly Type
PCB Mount Receptacle
Connector System
Board-to-Board
Header Type
Shrouded
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Stackable
No
Number of Rows
4
PCB Mount Orientation
Vertical
Number of Positions
200
Board-to-Board Configuration
Vertical
Contact Base Material
Beryllium Copper
PCB Contact Termination Area Plating Material
Tin-Lead
Contact Shape & Form
Four Beam
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
.76 um [ 30 uin ]
Contact Type
Socket
Contact Current Rating Max
3 A
Contact Layout
Matrix
Termination Post & Tail Length
3.78 mm [ .149 in ]
Termination Method to Printed Circuit Board
Through Hole - Solder
PCB Mount Retention Type
Mounting Hole
Mating Alignment
Without
PCB Mount Retention
Without
Connector Mounting Type
Panel
Centerline
2.54 mm [ .1 in ] Pitch
Housing Color
Brown
Housing Material
Polyphenylene Sulfide (PPS)
Connector Height
10.16 mm [ .4 in ]
Row-to-Row Spacing
2.54 mm [ .1 in ]
Stack Height
15.24 mm [ .6 in ]
PCB Thickness
2.36 mm [ .093 in ] Recommended
Operating Temperature Range
-65 - 125 C [ -85 - 257 F ]
Housing Temperature Rating
High
Assembly Process Feature
None
Circuit Application
Signal
UL Flammability Rating
UL 94V-0
Packaging Quantity
4
Packaging Method
Tube
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian