Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
533268-3
Bill of material
533268-3
Part Number
533268-3
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
533268-3
TE Internal Description
HDI RECP ASSY 3 ROW 96 POS
PCB Connector Assembly Type
PCB Mount Receptacle
Connector System
Board-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Stackable
No
Number of Rows
3
PCB Mount Orientation
Right Angle
Number of Positions
96
Board-to-Board Configuration
Right Angle
Insulation Resistance
3 MOhm
Contact Base Material
Copper Alloy
PCB Contact Termination Area Plating Material
Tin
Contact Shape & Form
Four Beam
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
.76 um [ 30 uin ]
Contact Type
Socket
Contact Current Rating Max
3 A
Contact Layout
Matrix
Termination Post & Tail Length
3.05 mm [ .12 in ]
Termination Method to Printed Circuit Board
Through Hole - Solder
PCB Mount Retention Type
Mounting Hole
Mating Alignment
Without
Mating Alignment Type
Keyed
PCB Mount Retention
Without
PCB Mount Alignment
Without
Connector Mounting Type
Board Mount
Centerline
2.54 mm [ .1 in ] Pitch
Housing Color
Black
Housing Material
Thermoplastic
Connector Height
9.14 mm [ .36 in ]
PCB Thickness
2.36 mm [ .76 in ] Recommended
Operating Temperature Range
-65 - 125 C [ -85 - 257 F ]
Housing Temperature Rating
High
Assembly Process Feature
None
Circuit Application
Signal
UL Flammability Rating
UL 94V-0
Packaging Quantity
5
Packaging Method
Tube
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian