Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
5147721-3
Bill of material
5147721-3
Part Number
5147721-3
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
5147721-3
TE Internal Description
04 MODII HORZ SR SFMNT 30AU
Applied Pressure
High, Standard
PCB Connector Assembly Type
PCB Mount Receptacle
Connector System
Board-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Stackable
Yes
Number of Rows
1
PCB Mount Orientation
Horizontal, Right Angle
Number of Positions
4
Board-to-Board Configuration
Right Angle
Operating Voltage
333 VAC
Insulation Resistance
5000 MOhm
Connector Profile
Standard
Contact Base Material
Phosphor Bronze
PCB Contact Termination Area Plating Material
Tin
Contact Shape & Form
Short Point
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
.762 um [ 30 uin ]
Contact Type
Socket
Contact Current Rating Max
2 A
PCB Contact Termination Area Plating Material Thickness
3.81 - 7.62 um [ 150 - 300 uin ]
Contact Layout
Inline
Termination Method to Printed Circuit Board
Surface Mount
Mating Alignment
Without
PCB Mount Retention
Without
PCB Mount Alignment
Without
Connector Mounting Type
Board Mount
Centerline
2.54 mm [ .1 in ] Pitch
Housing Color
Black
Housing Material
Polyester - GF
Connector Height
3.48 mm [ .137 in ]
Row-to-Row Spacing
2.54 mm [ .1 in ]
Stack Height
.32 mm [ 8.13 in ]
PCB Thickness
1.02 mm [ .04 in ] Recommended
Operating Temperature Range
-65 - 125 C [ -85 - 221 F ]
Housing Temperature Rating
High
Solder Process Feature
Board Standoff
Circuit Application
Signal
Approved Standards
CSA LR7189, UL E28476
UL Flammability Rating
UL 94V-0
Packaging Quantity
1000
Packaging Method
Reel
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian