Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
5146140-3
Bill of material
5146140-3
Part Number
5146140-3
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
5146140-3
TE Internal Description
08 MODII HORZ DR CE 100CL
Applied Pressure
High, Standard
PCB Connector Assembly Type
PCB Mount Receptacle
Connector System
Board-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Stackable
Yes
Number of Rows
2
PCB Mount Orientation
Right Angle
Number of Positions
8
Board-to-Board Configuration
Right Angle
Operating Voltage
333 VAC
Insulation Resistance
5000 MOhm
Connector Profile
Standard
Contact Base Material
Phosphor Bronze
PCB Contact Termination Area Plating Material
Tin
Contact Shape & Form
Short Point
PCB Contact Termination Area Plating Material Finish
Matte
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
.254 um [ 10 uin ]
Contact Type
Socket
Contact Current Rating Max
2 A
PCB Contact Termination Area Plating Material Thickness
3.81 - 7.62 um [ 150 - 300 uin ]
Contact Protection Type
Closed Entry Housing
Termination Post & Tail Length
2.92 mm [ .115 in ]
Termination Method to Printed Circuit Board
Through Hole - Solder
Mating Alignment
Without
PCB Mount Retention
Without
PCB Mount Alignment
Without
Connector Mounting Type
Board Mount
Mating Entry Location
Side
Centerline
2.54 mm [ .1 in ] Pitch
Housing Color
Black
Housing Material
Polyester - GF
Connector Height
6.05 mm [ .238 in ]
Row-to-Row Spacing
2.54, 7.87 mm
Row-to-Row Spacing
.31 in
Stack Height
8.13 mm [ .32 in ]
PCB Thickness
1.4 - 2.4 mm [ .055 - .094 in ] Recommended
Operating Temperature Range
-65 - 125 C [ -85 - 221 F ]
Housing Temperature Rating
High
Solder Process Feature
Board Standoff
Circuit Application
Signal
Approved Standards
CSA LR7189, UL E28476
UL Flammability Rating
UL 94V-0
Packaging Method
Tube
Comment
6.50 [.256] minimum positive pin stop to prevent shorting between rows., TE recommends mating gold or duplex plated headers with duplex plated receptacle assemblies.
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian