Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
TE Connectivity
Description
5120913-5
Bill of material
5120913-5
Part Number
5120913-5
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
5120913-5
TE Internal Description
UPM KEYED GUIDE MODULE
Backplane Guide Hardware Type
Guide Socket Module
PCB Mount Orientation
Right Angle
Key Orientation
180
Guide Component Base Material
Zinc Alloy Die Casting
Guide Component Plating Material Finish Process
Chromate Conversion Coating
Compatible With Backplane Interface Type
2mm HM
Screw & Hole Thread Size
M2.5
Guide Hardware
With
Mating Alignment
With
Mating Alignment Type
Keyed
Packaging Method
Package
Packaging Quantity
1
Embedded Preview + Generation
Преглед
Изтегляне на CAD
3D
Footprint by Ultralibrarian