Catalog navigation
Selezione modello CAD
HELP_VARIABLE
Company
TE Connectivity
Description
510561-000
Bill of material
510561-000
Part Number
510561-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
510561-000
TE Internal Description
MTC100-BS1-P32
Alias #
8-1194012-9
Housing Type
EME Mount
Product Type
Connector
Connector & Housing Type
Receptacle
Connector System
Wire-to-Board
Insertion Force Type
Normal
Sealable
Yes
Connector & Contact Terminates To
Printed Circuit Board
Boxmount
Yes
Shell Size
25.4 [1]
PCB Mount Orientation
Right Angle
Number of Positions
20
Number of Rows
2
Panel Gasket
With
Operating Voltage
1500 VAC
Operating Voltage
954 VDC
Plating Material
Nickel
Contact Plating Material
Gold, Nickel
Contact Current Rating Max
5 A
Contact Type
Socket
Termination Method to Wire & Cable
Crimp
Mating Alignment
With
Mating Alignment Type
Keyed
Mating Retention
With
Mating Retention Type
Jackscrew
Contact Retention
With
Connector Mounting Type
Fixing Screw
Flange
Without
Mating Hardware
Quick Disconnect
Centerline Pitch
.099 in
Row-to-Row Spacing
2.54 mm [ .1 in ]
Operating Temperature Range
-65 - 125 C [ -85 - 257 F ]
Shielded
Yes
Circuit Application
Power & Signal
Option
Short Post
UL Flammability Rating
UL 94V-0
Packaging Method
Package
Anteprima + Generazione integrate
Anteprima
Download CAD
3D
Footprint by Ultralibrarian