Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
5-6123283-5
Bill of material
5-6123283-5
Part Number
5-6123283-5
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
5-6123283-5
TE Internal Description
CHAMP 050(I) SMT PLUG ASSY 40P
PCB Connector Assembly Type
PCB Mount Header
Connector System
Board-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Stackable
No
Number of Rows
1
PCB Mount Orientation
Vertical
Number of Positions
40
Board-to-Board Configuration
Right Angle
Insulation Resistance
1 MOhm
Connector Profile
Standard
PCB Retention Feature Plating Material
Tin over Nickel
PCB Retention Feature Material
Brass
Contact Base Material
Phosphor Bronze
PCB Contact Termination Area Plating Material
Tin
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
1 um [ 39.37 uin ]
Contact Type
Pin
PCB Contact Termination Area Plating Material Thickness
1 um [ 39.37 uin ]
Contact Layout
Inline
Termination Method to Printed Circuit Board
Surface Mount
PCB Mount Retention Type
Boardlock, Retention Leg
Mating Alignment
Without
PCB Mount Retention
With
PCB Mount Alignment
Without
Connector Mounting Type
Board Mount
PCB Mount Alignment Type
Locating Posts
Centerline
1.27 mm [ .05 in ] Pitch
Housing Material
LCP (Liquid Crystal Polymer)
Connector Height
18.2 mm [ .71526 in ]
PCB Thickness Recommended
1 in
Circuit Application
Signal
UL Flammability Rating
UL 94V-0
Packaging Quantity
50
Packaging Method
Tray
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian