Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
5-147747-8
Bill of material
5-147747-8
Part Number
5-147747-8
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
5-147747-8
TE Internal Description
16 MODIV VRT DR SFMNT 30AU
PCB Connector Assembly Type
PCB Mount Receptacle
Connector System
Board-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Stackable
No
Number of Rows
2
PCB Mount Orientation
Vertical
Number of Positions
16
Board-to-Board Configuration
Parallel, Right Angle
Operating Voltage
250 VAC
Insulation Resistance
5000 MOhm
Connector Profile
Standard
Contact Base Material
Phosphor Bronze
PCB Contact Termination Area Plating Material
Tin
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
.762 um [ 30 uin ]
Contact Type
Socket
Contact Current Rating Max
3 A
Termination Method to Printed Circuit Board
Surface Mount
PCB Mount Retention Type
Hold-Down Post
Mating Alignment
Without
PCB Mount Retention
With
PCB Mount Alignment
Without
Connector Mounting Type
Board Mount
Mating Entry Location
Bottom & Top
Centerline
2.54 mm [ .1 in ] Pitch
Housing Color
Black
Housing Material
Glass Filled Polyester
Connector Height
6.73 mm [ .265 in ]
Row-to-Row Spacing
2.54 mm [ .1 in ]
Stack Height
10.62 mm [ .418 in ]
PCB Thickness Recommended
.008 in
Operating Temperature Range
-65 - 125 C [ -85 - 257 F ]
Housing Temperature Rating
High
Circuit Application
Signal
Approved Standards
CSA LR7189, UL E28476
UL Flammability Rating
UL 94V-0
Packaging Method
Tape & Reel
Comment
No center hold-down.
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian