Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
5-146455-1
Bill of material
5-146455-1
Part Number
5-146455-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
5-146455-1
TE Internal Description
01 MODII HDR SRST UNSHRD STKG
PCB Connector Assembly Type
PCB Mount Header
Connector & Contact Terminates To
Printed Circuit Board
Stackable
Yes
Number of Rows
1
PCB Mount Orientation
Vertical
Number of Positions
1
Insulation Resistance
5000 MOhm
Connector Profile
Standard
Post Size
.64 mm [ .025 in ]
Contact Base Material
Copper Alloy
PCB Contact Termination Area Plating Material
Tin
Contact Shape & Form
Square
Contact Mating Area Plating Material
Tin
Contact Mating Area Plating Material Thickness
2.54 - 5.08 um [ 100 - 200 uin ]
Contact Type
Pin
Contact Current Rating Max
3 A
Contact Mating Area Length
2.79 mm [ .109 in ]
Contact Layout
Inline
PCB Contact Termination Area Plating Material Thickness
50 uin
Termination Post & Tail Length
3.3 mm [ .13 in ]
Termination Method to Printed Circuit Board
Through Hole - Solder
PCB Mount Retention
Without
Centerline
2.54 mm [ .1 in ] Pitch
Housing Color
Black
Housing Material
Thermoplastic
Stack Height
5.08 mm [ .2 in ]
Operating Temperature Range
-65 - 125 C
Assembly Process Feature
Pick and Place Cover
Approved Standards
CSA LE7189, UL E28476
UL Flammability Rating
UL 94V-0
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian