Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
TE Connectivity
Description
449619-3
Bill of material
449619-3
Part Number
449619-3
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
449619-3
TE Internal Description
MINI BOX PIN HDR 4 RW KIT
PCB Connector Assembly Type
PCB Mount Header
Connector System
Board-to-Board
Header Type
Shrouded
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Stackable
No
Number of Rows
4
PCB Mount Orientation
Vertical
Number of Positions
300
Board-to-Board Configuration
Vertical
Contact Base Material
Copper Alloy
PCB Contact Termination Area Plating Material
Tin-Lead
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
1.27 um [ 50 uin ]
Contact Type
Pin
Contact Current Rating Max
3 A
Contact Mating Area Length
.14 in
Contact Layout
Matrix
PCB Contact Termination Area Plating Material Thickness
120 uin
Termination Post & Tail Length
3.56 mm [ .14 in ]
PCB Mount Retention Type
Mounting Hole
Mating Alignment
With
Mating Alignment Type
Polarized
PCB Mount Retention
With
Connector Mounting Type
Panel
Centerline
2.54 mm [ .1 in ] Pitch
Housing Color
Gray
Housing Material
LCP (Liquid Crystal Polymer)
Connector Height
19.05 mm [ .75 in ]
Row-to-Row Spacing
2.54 mm [ .1 in ]
Stack Height
15.24 mm [ .6 in ]
PCB Thickness
2.44 mm [ .096 in ] Recommended
Operating Temperature Range
-65 - 125 C [ -85 - 257 F ]
Solder Process Feature
Board Standoff
Circuit Application
Signal
UL Flammability Rating
UL 94V-0
Packaging Quantity
1
Packaging Method
Package
Embedded Preview + Generation
Náhled
Stáhnout CAD
3D
Footprint by Ultralibrarian