Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
448005-2
Bill of material
448005-2
Part Number
448005-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
448005-2
TE Internal Description
3 ROW BOX RCPT 210 POS 100CL
PCB Connector Assembly Type
PCB Mount Receptacle
Connector System
Board-to-Board
Header Type
Shrouded
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Stackable
No
Number of Rows
3
PCB Mount Orientation
Vertical
Number of Positions
210
Board-to-Board Configuration
Vertical
Post Size
.64 x .64 mm [ .025 x .025 in ]
Contact Base Material
Beryllium Copper, CuNiSi
PCB Contact Termination Area Plating Material
Tin-Lead
Contact Shape & Form
Square
PCB Contact Termination Area Plating Material Finish
Bright
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
.76 um [ 30 uin ]
Contact Type
Socket
Contact Current Rating Max
3 A
Contact Layout
Matrix
PCB Contact Termination Area Plating Material Thickness
30 uin
Termination Post & Tail Length
13.08 mm [ .515 in ]
Termination Method to Printed Circuit Board
Through Hole - Solder
Terminations per Post
2 High
PCB Mount Retention Type
Mounting Hole
Mating Alignment
With
Mating Alignment Type
Polarized
PCB Mount Retention
Without
Connector Mounting Type
Panel
Centerline
2.54 mm [ .1 in ] Pitch
Housing Color
Brown
Housing Material
Polyphenylene Sulfide (PPS)
Connector Height
11.43 mm [ .45 in ]
Row-to-Row Spacing
2.54 mm [ .1 in ]
Stack Height
15.24 mm [ .6 in ]
PCB Thickness
2.44 mm [ .096 in ] Recommended
Operating Temperature Range
-65 - 125 C [ -85 - 257 F ]
Solder Process Feature
Board Standoff
Circuit Application
Signal
UL Flammability Rating
UL 94V-0
Packaging Quantity
1
Packaging Method
Package
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian