Catalog navigation
CADモデル選択
HELP_VARIABLE
Company
TE Connectivity
Description
4-640441-9
Bill of material
4-640441-9
Part Number
4-640441-9
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
4-640441-9
TE Internal Description
19P MTA100 CONN ASSY WHT
Housing Type
Receptacle
Product Type
Connector
Connector & Housing Type
Receptacle
Connector System
Wire-to-Board
Insertion Force Type
Normal
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Connector Type
Connector Assembly
WireCable Type
Stranded
Shape
Rectangular
Product Style
Assembly
Number of Positions
19
Number of Rows
1
Panel Gasket
Without
Number of Cavities
19
Operating Voltage
250 VAC
Contact Underplating Material
Nickel
Contact Plating Material
Tin
Contact Current Rating Max
5 A
Contact Type
Female
Contact Layout
In-line
Termination Method to Wire & Cable
Insulation Displacement Crimp (IDC)
Panel Mount Feature
Without
Contact Retention Type Within Housing
Locking Lance
Mating Alignment
Without
Mating Retention
With
Mating Retention Type
Locking Ramp
Contact Retention
With
Connector Mounting Type
Cable Mount (Free-Hanging)
Panel Mount
No
Centerline
2.54 mm [ .1 in ] Pitch
Housing Material
Nylon 66
Housing Color
White
Wire Size
.2 mm2
Wire Size
24 AWG
Length
48.26 mm [ 1.9 in ]
Height
13.21 mm [ .52 in ]
Width
6.99 mm [ .275 in ]
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
Shielded
No
Circuit Application
Signal
UL Flammability Rating
UL 94V-2
UL File Number
E28476
CSA File Number
LR7189
UL Rating
Recognized
AgencyStandard
CSA, UL
CSA Rating
Certified
Packaging Method
Box & Carton
Packaging Quantity
250
Embedded Preview + Generation
プレビュー
CAD ダウンロード
3D
Footprint by Ultralibrarian