Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
TE Connectivity
Description
4-440054-4
Bill of material
4-440054-4
Part Number
4-440054-4
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
4-440054-4
TE Internal Description
HPI 2.0MM,HDR,4POSVERTICAL,YEL
PCB Connector Assembly Type
PCB Mount Header
Connector System
Wire-to-Board
Header Type
Partially Shrouded
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
PCB Mount Orientation
Vertical
Number of Positions
4
Number of Rows
1
Operating Voltage
250 VAC
Operating Voltage
250 VDC
Contact Base Material
Brass
PCB Contact Termination Area Plating Material
Tin
Contact Shape & Form
Square
PCB Contact Termination Area Plating Material Finish
Bright
Contact Retention Within Housing
Without
Contact Mating Area Plating Material
Tin
Contact Mating Area Plating Material Finish
Bright
Contact Mating Area Plating Material Thickness
2.032 um [ 80 uin ]
Contact Type
Pin
Contact Current Rating Max
3 A
Mating Square Post Dimension
.5 mm [ .02 in ]
Contact Mating Area Length
3.35 mm [ .131 in ]
Termination Method to Wire & Cable
Crimp
Termination Post & Tail Length
3.4 mm [ .134 in ]
Termination Method to Printed Circuit Board
Through Hole - Solder
Terminations per Post
3 Max
Square Termination Post & Tail Dimension
.5 mm [ .02 in ]
PCB Mount Retention Type
Kinked Tines
PCB Mount Alignment
Without
Mating Retention
Without
PCB Mount Retention
With
Connector Mounting Type
Board Mount
Centerline
2 mm [ .079 in ] Pitch
Housing Color
Yellow
Housing Material
Nylon 66 GF
Wire Size
30 - 24 AWG
PCB Thickness
1 - 1.6 mm [ .039 - .063 in ] Recommended
Connector Width
4.7 mm [ .185 in ]
Connector Height
6.05 mm [ .238 in ]
Connector Length
10 mm [ .393 in ]
Operating Temperature Range
-25 - 85 C [ -13 - 185 F ]
Circuit Application
Signal
UL Flammability Rating
UL 94V-0
Packaging Quantity
300
Packaging Method
Bag
Embedded Preview + Generation
Podgląd
Pobieranie CAD
3D
Footprint by Ultralibrarian