Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
TE Connectivity
Description
4-292249-2
Bill of material
4-292249-2
Part Number
4-292249-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
4-292249-2
TE Internal Description
1.5 MINI CT LATTICE PLUGKIT K
Kit Type
Cable Clamp Kit
Product Type
Connector Kit
Connector & Housing Type
Plug
Connector System
Cable-to-Cable
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
26
Number of Rows
2
Keying
B
Operating Voltage
250 VAC
Cable Clamp Material
Steel
Cable Clamp Plating Material
Zinc
Contact Plating Material
Gold, Tin
Termination Method to Wire & Cable
Spring Terminal
Mating Alignment
With
Mating Alignment Type
Polarization
Mating Retention
Without
Connector Mounting Type
Cable Mount (Free-Hanging)
Screw Material
Steel
Screw Plating Material
Zinc
Centerline Pitch
1.5, 4.36 mm
Centerline Pitch
.059, .171 in
Housing Color
Gray
Row-to-Row Spacing
4, 5.6 mm
Operating Temperature Range
-30 - 105 C [ -22 - 221 F ]
Shielded
No
Circuit Application
Power & Signal
UL Flammability Rating
UL 94V-0
Packaging Quantity
120
Packaging Method
Box
Embedded Preview + Generation
Podgląd
Pobieranie CAD
3D
Footprint by Ultralibrarian