Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
4-2299683-4
Bill of material
4-2299683-4
Part Number
4-2299683-4
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
4-2299683-4
TE Internal Description
EP2.5 HDR 4P VERT WO BOSS,TAPING,YELLOW
PCB Connector Assembly Type
PCB Mount Header
Connector System
Wire-to-Board
Header Type
Shrouded
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Connector Contact Load Condition
Fully Loaded
PCB Mount Orientation
Vertical
Number of Positions
4
Number of Rows
1
Operating Voltage
250 VAC
Contact Base Material
Brass
PCB Contact Termination Area Plating Material
Tin
Contact Shape & Form
Round
Mating Pin Diameter
.6 mm [ .024 in ]
Contact Retention Within Housing
Without
Contact Mating Area Plating Material
Tin
Contact Mating Area Plating Material Thickness
2.03 um [ 80 uin ]
Contact Type
Pin
Contact Current Rating Max
4.2 A
PCB Contact Termination Area Plating Material Thickness
2.032 um [ 80 uin ]
Contact Mating Area Length
3.6 mm [ .142 in ]
Contact Layout
Inline
Termination Method to Wire & Cable
Solder
Termination Post & Tail Length
3.4 mm [ .134 in ]
Termination Method to Printed Circuit Board
Through Hole - Solder
Round Termination Post & Tail Diameter
.6 mm [ .024 in ]
PCB Mount Alignment
Without
Mating Retention
With
PCB Mount Retention
Without
Centerline
2.5 mm [ .098 in ] Pitch
Housing Color
Yellow
Housing Material
PBT
PCB Thickness
1.6 mm [ .063 in ] Recommended
Connector Width
6.4 mm [ .252 in ]
Connector Height
8.8 mm [ .346 in ]
Connector Length
12.5 mm [ .49 in ]
Operating Temperature Range
-55 - 105 C [ 131 - 221 F ]
Circuit Application
Power & Signal
Glow Wire Rating
Standard Part - Not Glow Wire
Packaging Quantity
450
Packaging Method
Tape
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian