Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
4-179555-3
Bill of material
4-179555-3
Part Number
4-179555-3
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
4-179555-3
TE Internal Description
DYNAMIC D-3200 WTW TAB HSG 6P
Connector System
Wire-to-Panel, Wire-to-Wire
Row-to-Row Spacing
7.62 mm [ .299 in ]
Connector Style
Plug
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Connector Type
Housing
Glow Wire Rating
Standard Part - Not Glow Wire
Product Type
Connector
Series Number
3000
Number of Positions
6
Number of Rows
2
Number of Cavities
6
Preloaded
No
Operating Voltage
600 VDC
Operating Voltage
600 VAC
Contact Type
Tab
ShuntsShorting Bars
Without
Contact Layout
Matrix
Multiple Contact Types
Without
Panel Mount Feature Type
Screw Mount
Panel Mount Feature
With
Connector Mounting Type
Panel
Panel Mount
Yes
Centerline
5.08 mm [ .2 in ] Pitch
Housing Material
Polyester GF
Housing Color
Black
Width
20.32 mm [ .799 in ]
Height
33.6 mm [ 1.322 in ]
Length
41.91 mm [ 1.649 in ]
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
Halogen Free
Yes
Circuit Application
Power & Signal
For Use With
Receptacle Housing
VDE Tested
No
UL File Number
E28476
CSA Rating
Certified
CSA File Number
LR7189
UL Flammability Rating
UL 94V-0
UL Rating
Recognized
AgencyStandard
CSA, UL
CSA Certified
Yes
Packaging Quantity
150
Packaging Method
Bag
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian