Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
Company
TE Connectivity
Description
360901-000
Bill of material
360901-000
Part Number
360901-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
360901-000
TE Internal Description
D-659-0033-003
Alias #
1192707-4
Connector System
Wire-to-Wire
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Shell Size
25.4 [1.0]
Product Type
Connector Kit
Number of Positions
4
Insert Style
Socket
Insert Type
Environmental
Rear Grommet
With
Contact Type
Socket
Contact Current Rating Max
1.5 A
Connector Mounting Type
Panel
Centerline
1.27 mm [ .05 in ] Pitch
Operating Temperature Range
-65 - 125 C [ -85 - 257 F ]
Embedded Preview + Generation
Visualização
Baixar CAD
3D
Footprint by Ultralibrarian