Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
TE Connectivity
Description
353439-1
Bill of material
353439-1
Part Number
353439-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
353439-1
TE Internal Description
POWER CARD CONN REC CONT
Connector System
Wire-to-Wire
WireCable Type
Discrete Wire
Connector & Contact Terminates To
Wire & Cable
Glow Wire Rating
Standard Part - Not Glow Wire
Barrel Type
Open Barrel
Operating Voltage
300 VAC
Contact Length
18.8 mm [ .74 in ]
Contact Type
Receptacle
Contact Mating Area Plating Material
Pre-Tin
Wire Contact Termination Area Plating Material
Pre-Tin
Contact Retention Within Housing
With
Contact Base Material
Copper Alloy
Contact Current Rating Max
10 A
Termination Method to Wire & Cable
Crimp
Contact Retention Type
Locking Lance
Connector Mounting Type
Cable Mount (Free-Hanging)
Accepts Wire Insulation Diameter Range
2 - 3.8 mm [ .078 - .149 in ]
Wire Size
20 - 16 AWG
Wire Size
.5 - 1.42 mm2
Operating Temperature Range
-30 - 105 C [ -22 - 221 F ]
For Use With
Plug Housing
Packaging Quantity
3500
Packaging Method
Reel
Embedded Preview + Generation
Podgląd
Pobieranie CAD
3D
Footprint by Ultralibrarian